IESNA:LM-63-2002
[TEST]P1296020
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R25W2N902750DE010 E3DL1WH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3DL1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]444
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
735.1 735.1 731.7 724 714.3 702.6 687.4 670 650 629.9
608.4 583.5 557.9 532.3 506.7 479.7 416 358.6 306.6 261.7
219.4 180.7 145.4 113.5 86.5 64.4 47.1 34.6 26.3 20.1
16.6 14.5 12.5 11.1 9 8.3 6.9 5.5 4.8 4.2
3.5 2.1 1.4 1.4 0.7 0
